Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-232
Part #:766470
Catalog #:VF4B-232
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.38 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.375 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.91 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.6 in |
| Inner Ring Outside Diameter (in): | 2.749 in | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 9,800 lb | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Concentric | Insert: | VB-232 |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 6,570 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | C3 STANDARD | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0437 cps | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Size Code: | 211 |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 2500 rpm |
General Specifications
| UPC: | 662460347578 | Weight: | 10.64 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

