Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-323
Part #:766477
Catalog #:VF4B-323
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 5.125 in | Overall Height (in): | 2.078 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Housing Base: | Semi-Solid | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.688 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Backside Inner Diameter: | 3.5 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 3500 rpm | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 7,340 lb | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Concentric |
| Size Code: | 2-19 | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | VB-323 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Medium Duty |
| Static Load Rating (lb): | 4,467 lb | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Housing Width (in): | 5.13 in |
General Specifications
| UPC: | 662460347653 | Weight: | 5.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

