Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-331
Part #:766481
Catalog #:VF4B-331
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.375 in | Overall Length (in): | 6.38 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.25 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 3.6 in |
| Housing Backside Inner Diameter: | 4.25 | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Size Code: | 2-23 |
| Maximum Speed (RPM): | 2500 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 2.749 in | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Medium Duty | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | C3 Standard | Shaft Locking Type: | Concentric |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 9,752 lb | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 6,601 lb | Insert: | VB-331 |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662460347691 | Weight: | 10.36 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

