Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-335
Part #:766483
Catalog #:VF4B-335
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Overall Height (in): | 2.75 in | Overall Length (in): | 6.88 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.625 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 4.22 in | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 3.012 in | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Bearing Type: | Medium Duty |
| Insert: | VB-335 | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 11,789 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 8,080 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Vibration Frequency Roller Spin: | 0.0430 cps |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 2500 rpm |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Size Code: | 2-27 |
General Specifications
| UPC: | 662460347714 | Weight: | 10.20 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

