Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-220S
Part #:767635
Catalog #:VF4E-220S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 2 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.91 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.75 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165 in/lbs | Static Load Rating (lb): | 2,567 lb |
| Grease Fitting Thread Size: | 1/4-28 | Inner Ring Outside Diameter (in): | 1.594 in |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Insert: | VE-220S |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Housing Coating: | POWDER COATED |
| Shaft Locking Type: | Eccentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 2-13 | Maximum Speed (RPM): | 4500 rpm |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | Standard | Housing Backside Inner Diameter: | 2.88 |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 4,381 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Width (in): | 4.25 in |
General Specifications
| UPC: | 662289522040 | Weight: | 3.50 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

