Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-224
Part #:767655
Catalog #:VF4E-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.281 in | Overall Length (in): | 5.13 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.22 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.38 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (RPM): | 3500 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 Standard | Shaft Locking Type: | Eccentric |
| Housing Coating: | Powder Coated | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 7,330 lb | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 4,460 lb | Max Operating Temperature (F): | 225 °F |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 2.084 in |
| Size Code: | 208 | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | VE-224 | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289522071 | Weight: | 5.83 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

