Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-226
Part #:767664
Catalog #:VF4E-226
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 2.281 in |
| Overall Length (in): | 5.38 in | Bore Diameter (in): | 1.625 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 2.22 in |
| Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Semi-Solid |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.5 in | Vibration Frequency Roller Spin: | 0.0377 cps |
| Shaft Locking Type: | Eccentric | Size Code: | 2-111 |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 3000 rpm | Dynamic Load Rating (lb): | 7,901 lb |
| Insert: | VE-226 | Static Load Rating (lb): | 5,139 lb |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662289522088 | Weight: | 6.36 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

