Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-231
Part #:767687
Catalog #:VF4E-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.63 in |
| Overall Height (in): | 2.53 in | Overall Length (in): | 5.63 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.47 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.75 in |
| Maximum Speed (RPM): | 3000 rpm | Insert: | VE-231 |
| Static Load Rating (lb): | 5,220 lb | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Eccentric |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty | Size Code: | 210 |
| Max Operating Temperature (C): | 107 °C | Radial Clearance: | C3 Standard |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,920 lb | Inner Ring Outside Diameter (in): | 2.475 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289522132 | Weight: | 7.36 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

