Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-208
Part #:767926
Catalog #:VF4E-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.516 in | Overall Length (in): | 3 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.50 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.13 in | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 107 °C | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Eccentric | Maximum Speed (RPM): | 7500 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 203 | Insert: | VE-208 |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0293 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | POWDER COATED | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 0.941 in |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 2,360 lb | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Static Load Rating (lb): | 1,110 lb | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662289521890 | Weight: | 1.36 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

