Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-214
Part #:767927
Catalog #:VF4E-214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.84 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.75 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Through hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 85 in/lbs |
| Locking Collar Outside Diameter (in): | 1.49 in | Size Code: | 2-015 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Eccentric | Inner Ring Outside Diameter (in): | 1.375 in |
| Insert: | VE-214 | Housing Coating: | POWDER COATED |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0442 cps |
| Maximum Speed (RPM): | 5500 rpm | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Dynamic Load Rating (lb): | 2,801 lb |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 1,651 lb |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662289521920 | Weight: | 2.29 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

