Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-232
Part #:767929
Catalog #:VF4E-232
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.38 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.88 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.91 in |
| Length Through Bore (in): | 2.82 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 430-460 in/lbs |
| Locking Collar Outside Diameter (in): | 3 in | Inner Ring Outside Diameter (in): | 2.749 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VE-232 |
| Shaft Locking Type: | Eccentric | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 6,570 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | C3 STANDARD |
| Size Code: | 211 | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 9,800 lb |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0437 cps |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 2500 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps |
General Specifications
| UPC: | 662289522156 | Weight: | 11.00 LB |
| Packaged Length: | 7.70 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

