Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-30MM
Part #:732675
Catalog #:VF4S-30MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Bolt Size (mm): | M10 mm | Overall Height (in): | 1.734 in |
| Overall Length (in): | 4.25 in | Bore Diameter (mm): | 30 mm |
| Foot Height (in): | 0.59 in | Length Through Bore (in): | 1.563 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.587 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Size Code: | 206 |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 4500 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Grease Fitting Thread Size: | M8x1 |
| Radial Clearance: | C3 STANDARD | Dynamic Load Rating (lb): | 4,390 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 2,530 lb |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662460604701 | Weight: | 2.82 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

