Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-40MM
Part #:732677
Catalog #:VF4S-40MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.13 in |
| Bolt Size (mm): | M12 mm | Overall Length (in): | 5.13 in |
| Overall Height (in): | 2.078 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.906 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 3500 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 7,330 lb | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 Standard |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Static Load Rating (lb): | 4,460 lb | Insert: | VS-40MM |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Size Code: | 208 |
| Inner Ring Outside Diameter (in): | 2.084 in |
General Specifications
| UPC: | 662460604725 | Weight: | 5.14 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

