Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-210
Part #:767401
Catalog #:VF4S-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3 in |
| Overall Height (in): | 1.250 in | Overall Length (in): | 3 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.098 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 33-40 in/lbs | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 0.941 in | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,360 lb | End Cap Available: | No |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Size Code: | 203 | Static Load Rating (lb): | 1,110 lb |
| Maximum Speed (RPM): | 7500 rpm | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0293 cps | Insert: | VS-210 |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289522569 | Weight: | 1.00 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

