Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-226
Part #:767408
Catalog #:VF4S-226
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.38 in |
| Overall Height (in): | 2.141 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 1.625 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.03 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Inner Ring Outside Diameter (in): | 2.281 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Size Code: | 209 | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3000 rpm | End Cap Available: | No |
| Static Load Rating (lb): | 4,590 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 7,370 lb | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0377 cps | Insert: | VS-226 |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | C3 Standard |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289522750 | Weight: | 5.57 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

