Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-232
Part #:767423
Catalog #:VF4S-232
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.38 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.56 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.91 in |
| Length Through Bore (in): | 2.254 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 6,570 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.749 in |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 9,800 lb |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | C3 STANDARD |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0437 cps |
| Maximum Speed (RPM): | 2500 rpm | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Max Operating Temperature (F): | 225 °F |
| Insert: | VS-232 | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Size Code: | 211 |
General Specifications
| UPC: | 662289522828 | Weight: | 10.19 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

