Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-235
Part #:767482
Catalog #:VF4S-235
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.56 in | Overall Length (in): | 6.38 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.91 in |
| Length Through Bore (in): | 2.254 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0437 cps |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Size Code: | 211 | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 6,570 lb |
| Maximum Speed (RPM): | 2500 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Inner Ring Outside Diameter (in): | 2.749 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VS-235 |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Dynamic Load Rating (lb): | 9,800 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289522842 | Weight: | 9.64 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

