Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-327
Part #:767501
Catalog #:VF4S-327
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Overall Height (in): | 2.156 in | Bore Diameter (in): | 1.6875 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 2.031 in |
| Bolt Spacing (in): | 4.375 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Semi-Solid |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 7,889 lb | Static Load Rating (lb): | 5,216 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Medium Duty |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Size Code: | 2-111 |
| Inner Ring Outside Diameter (in): | 0.75 in | Insert: | VS-327 |
| Maximum Speed (RPM): | 3000 rpm | Max Operating Temperature (C): | 107 °C |
| Housing Width (in): | 5.63 in |
General Specifications
| UPC: | 662289522958 | Weight: | 6.52 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

