Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-335
Part #:767510
Catalog #:VF4S-335
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.88 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.688 in | Overall Length (in): | 6.88 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.895 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 8,080 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 Standard | Inner Ring Outside Diameter (in): | 3.012 in |
| Insert: | VS-335 | End Cap Available: | No |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0430 cps |
| Bearing Type: | Medium Duty | Dynamic Load Rating (lb): | 11,840 lb |
| Size Code: | 212 | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 2500 rpm | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662289523009 | Weight: | 11.72 LB |
| Packaged Length: | 7.70 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

