Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-328
Part #:767905
Catalog #:VF4S-328
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Overall Length (in): | 5.63 in | Overall Height (in): | 2.156 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165 in/lbs |
| Insert: | VS-328 | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 3000 rpm | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Radial Clearance: | C3 Standard | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 7,920 lb | Size Code: | 210 |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Medium Duty |
| Static Load Rating (lb): | 5,220 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.475 in |
General Specifications
| UPC: | 662289522965 | Weight: | 6.49 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

