Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-336
Part #:767998
Catalog #:VF4S-336
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Overall Height (in): | 2.688 in | Overall Length (in): | 6.88 in |
| Bore Diameter (in): | 2.25 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.895 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Inner Ring Outside Diameter (in): | 3.012 in | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 212 | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Dynamic Load Rating (lb): | 11,840 lb |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Static Load Rating (lb): | 8,080 lb |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0430 cps |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Insert: | VS-236 | Maximum Speed (RPM): | 2500 rpm |
| Vibration Frequency Fundamental Train: | 0.0068 cps | End Cap Available: | No |
| Radial Clearance: | C3 Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Medium Duty | Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662289523016 | Weight: | 11.44 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

