Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-323 AH
Part #:765497
Catalog #:VF4S-323 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.13 in |
| Overall Height (in): | 2.016 in | Overall Length (in): | 5.125 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 4.0000 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Semi-Solid |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Outside Diameter (in): | 2.0625 | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 4,467 lb |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Size Code: | 2-19 | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 0.75 in | Insert: | VS-323 |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Backside Inner Diameter: | 3.5 | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 3500 rpm | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Medium Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 7,340 lb | Housing Width (in): | 5.13 in |
General Specifications
| UPC: | 662460066295 | Weight: | 5.34 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

