Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-219 AH
Part #:766701
Catalog #:VF4S-219 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.734 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Outside Diameter (in): | 1.59375 |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 2,530 lb | Max Operating Temperature (C): | 107 °C |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Size Code: | 206 |
| Dynamic Load Rating (lb): | 4,390 lb | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0385 cps |
| Inner Ring Outside Diameter (in): | 1.587 in | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 4500 rpm |
General Specifications
| UPC: | 662460066189 | Weight: | 2.81 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

