Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-239 AH
Part #:766709
Catalog #:VF4S-239 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.88 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.88 in | Overall Height (in): | 2.844 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.94 in |
| Length Through Bore (in): | 2.504 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Outside Diameter (in): | 2.984375 |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 11,789 lb |
| Max Operating Temperature (F): | 225 °F | Insert: | VS-239 |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Radial Clearance: | C3 STANDARD |
| Static Load Rating (lb): | 8,150 lb | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Size Code: | 2-27 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 2500 rpm |
| End Cap Available: | No | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 3.012 in | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0430 cps | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662460066264 | Weight: | 10.98 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

