Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-335 AH
Part #:766718
Catalog #:VF4S-335 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Overall Length (in): | 6.875 in | Overall Height (in): | 2.688 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing (in): | 5.6250 in |
| Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Semi-Solid |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Outside Diameter (in): | 2.984375 | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 8,150 lb | Bearing Type: | Medium Duty |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 11,789 lb |
| Maximum Speed (RPM): | 2500 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-27 | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Insert: | VS-335 |
| Inner Ring Outside Diameter (in): | 1 in | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Width (in): | 6.88 in |
General Specifications
| UPC: | 662460066349 | Weight: | 11.64 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

