Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SF-26
Part #:700451
Catalog #:SF-26
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.047 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 1.625 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.934 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Housing Coating: | Powder Coated |
| End Cap Available: | No | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 7,901 lb | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.307 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-111 | Insert: | 2-110 |
| Cage Type: | Land Riding Retainer | Housing Backside Inner Diameter: | 3.88 |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 3800 rpm | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461003534 | Weight: | 5.98 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.19 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

