Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - HF-24
Part #:701260
Catalog #:HF-24
KEY FEATURES
- Powder coated epoxy cast iron housing machined housing for end cap
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- High Temperature seals
- High temperature grease with grease drain/purge port
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® customer lock pin for anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 5.13 in | Overall Height (in): | 2.016 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Options: | Furnace Bearing | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | High Temperature Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (RPM): | 4150 rpm | Insert: | 2-18 |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-19 |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
| End Cap Available: | No | Static Load Rating (lb): | 4,467 lb |
| Lubricant: | Lithium Complex Grease With Synthetic Oil | Cage Type: | Land Riding Retainer |
| Housing Backside Inner Diameter: | 3.5 | Dynamic Load Rating (lb): | 7,340 lb |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.07 in | Radial Clearance: | Increased |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461231173 | Weight: | 5.10 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

