Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-48
Part #:701963
Catalog #:MSF-48
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.75 in | Bolt Size (in): | 3/4 in |
| Overall Height (in): | 3.5 in | Overall Length (in): | 7.75 in |
| Bore Diameter (in): | 3 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 3.25 in | Bolt Spacing (in): | 6.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Flange, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Medium Duty | Shaft Locking Type: | Set Screw |
| Insert: | 3-3 | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/4 NPT | Housing Coating: | Powder Coated |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 3.922 in |
| Static Load Rating (lb): | 13,174 lb | Size Code: | 2-33 |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 17,412 lb |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2250 rpm |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Backside Inner Diameter: | 5.56 |
General Specifications
| UPC: | 662461014691 | Weight: | 20.64 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

