Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SF-31C
Part #:703441
Catalog #:SF-31C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Overall Length (in): | 5.63 in | Overall Height (in): | 2.156 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.027 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Backside Inner Diameter: | 4 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 2-115C |
| Size Code: | 2-115 | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 7,889 lb |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 3550 rpm | Inner Ring Outside Diameter (in): | 2.469 in |
| Static Load Rating (lb): | 5,216 lb | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461022085 | Weight: | 6.14 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

