Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-16C
Part #:704282
Catalog #:MSF-16C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.563 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 85 in/lbs | Ability to Relubricate: | Yes |
| End Cap Available: | No | Housing Backside Inner Diameter: | 2.88 |
| Inner Ring Outside Diameter (in): | 1.587 in | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Static Load Rating (lb): | 2,567 lb | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 4,381 lb | Maximum Speed (RPM): | 5450 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Shaft Locking Type: | Set Screw | Bearing Type: | Medium Duty |
| Insert: | 3-1C | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 2-13 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Width (in): | 4.25 in |
General Specifications
| UPC: | 662461027271 | Weight: | 3.00 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

