Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-47C
Part #:704302
Catalog #:MSF-47C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Overall Width (in): | 7.75 in |
| Overall Length (in): | 7.75 in | Overall Height (in): | 3.5 in |
| Bore Diameter (in): | 2.9375 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 3.25 in | Bolt Spacing (in): | 6.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 3.922 in |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 17,412 lb | Size Code: | 2-33 |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
| Maximum Speed (RPM): | 1950 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Housing Backside Inner Diameter: | 5.56 |
| Insert: | 3-215C | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 13,174 lb | Bearing Type: | Medium Duty |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4 NPT |
General Specifications
| UPC: | 662461027417 | Weight: | 20.71 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

