Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-63C
Part #:704308
Catalog #:MSF-63C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 in | Overall Width (in): | 10.56 in |
| Overall Height (in): | 5 in | Overall Length (in): | 10.56 in |
| Bore Diameter (in): | 3.9375 in | Foot Height (in): | 1.25 in |
| Length Through Bore (in): | 4.625 in | Bolt Spacing (in): | 8.3125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Grease Fitting Thread Size: | 1/4 NPT |
| Maximum Speed (RPM): | 1450 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Medium Duty | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 23,553 lb | Bearing Insert Finish: | Black Oxide |
| Dynamic Load Rating (lb): | 29,905 lb | Size Code: | 2-43 |
| Insert: | 3-315C | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Housing Backside Inner Diameter: | 7.44 |
| Inner Ring Outside Diameter (in): | 5.172 in | Radial Clearance: | Standard |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461027479 | Weight: | 55.20 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

