Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-51 CPJ
Part #:709865
Catalog #:MSF-51 CPJ
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 8.44 in | Bolt Size (in): | 3/4 in |
| Overall Length (in): | 8.44 in | Overall Height (in): | 3.531 in |
| Bore Diameter (in): | 3.1875 in | Foot Height (in): | 1 in |
| Length Through Bore (in): | 3.375 in | Bolt Spacing (in): | 6.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 14,496 lb | Maximum Speed (RPM): | 2125 rpm |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Size Code: | 2-37 | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 4.156 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 18,681 lb | Housing Backside Inner Diameter: | 6 |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4 NPT |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Bearing Type: | Medium Duty | Insert: | 3-33 |
General Specifications
| UPC: | 662461051429 | Weight: | 26.70 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.56 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

