Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SF-210
Part #:709992
Catalog #:SF-210
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Bolt Size (mm): | M16 mm | Overall Height (in): | 2.156 in |
| Overall Length (in): | 5.63 in | Bore Diameter (mm): | 50 mm |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 2.027 in |
| Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Size Code: | 2-115 | Inner Ring Outside Diameter (in): | 2.469 in |
| Max Operating Temperature (F): | 220 °F | Insert: | 5210 |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 5,216 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 7,889 lb |
| Housing Backside Inner Diameter: | 4 | Maximum Speed (RPM): | 3550 rpm |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461052310 | Weight: | 6.13 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

