Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SF-214
Part #:709995
Catalog #:SF-214
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 7.38 in |
| Bolt Size (mm): | M16 mm | Overall Height (in): | 3 in |
| Overall Length (in): | 7.38 in | Bore Diameter (mm): | 70 mm |
| Foot Height (in): | 0.69 in | Length Through Bore (in): | 2.748 in |
| Bolt Spacing (in): | 5.8750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 10,063 lb |
| Size Code: | 2-211 | Housing Backside Inner Diameter: | 5.13 |
| Insert: | 5214 | End Cap Available: | No |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 13,971 lb |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 3.433 in |
| Maximum Speed (RPM): | 2500 rpm | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461052341 | Weight: | 16.40 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

