Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SF-215
Part #:709996
Catalog #:SF-215
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Overall Width (in): | 7.75 in |
| Bolt Size (mm): | M20 mm | Overall Height (in): | 3.188 in |
| Overall Length (in): | 7.75 in | Bore Diameter (mm): | 75 mm |
| Foot Height (in): | 1 in | Length Through Bore (in): | 3.06 in |
| Bolt Spacing (in): | 6.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2450 rpm |
| Insert: | 5215 | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 2-215 | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 3.644 in | Static Load Rating (lb): | 11,224 lb |
| Housing Coating: | Powder Coated | Housing Backside Inner Diameter: | 5.88 |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 14,839 lb | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No |
General Specifications
| UPC: | 662461052358 | Weight: | 19.40 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

