Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSF-320C
Part #:710527
Catalog #:MSF-320C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 in | Overall Width (in): | 10.56 in |
| Overall Height (in): | 5 in | Overall Length (in): | 10.56 in |
| Bore Diameter (mm): | 100 mm | Foot Height (in): | 1.25 in |
| Length Through Bore (in): | 5.172 in | Bolt Spacing (in): | 8.3125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Brass |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Backside Inner Diameter: | 7.44 |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Medium Duty |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 5.172 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Set Screw |
| Size Code: | 2-43 | Insert: | 5320C |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 29,905 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 23,553 lb |
| Grease Fitting Thread Size: | 1/4 NPT | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 1450 rpm | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461056189 | Weight: | 55.10 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

