Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - MSF-43 CXU
Part #:709853
Catalog #:MSF-43 CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Overall Width (in): | 7.75 in |
| Overall Length (in): | 7.75 in | Overall Height (in): | 3.188 in |
| Bore Diameter (in): | 2.6875 in | Foot Height (in): | 1 in |
| Length Through Bore (in): | 3.06 in | Bolt Spacing (in): | 6.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Brass | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Dynamic Load Rating (lb): | 14,839 lb |
| End Cap Available: | No | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-215 |
| Static Load Rating (lb): | 11,224 lb | Housing Backside Inner Diameter: | 5.88 |
| Inner Ring Outside Diameter (in): | 3.644 in | Insert: | 3-211 CXU |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Medium Duty |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 2450 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461051313 | Weight: | 20.60 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

