Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Contamination - SF-39 DRT
Part #:715253
Catalog #:SF-39 DRT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.88 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.88 in | Overall Height (in): | 2.688 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.559 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | High Contamination |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 250-300 in/lbs | Bearing Type: | Standard Duty |
| Size Code: | 2-27 | Lube Fill Percent: | 100% Grease Fill |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | 2-27 DRT | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 8,150 lb | Bearing Insert Finish: | Black Oxide |
| Dynamic Load Rating (lb): | 11,789 lb | Inner Ring Outside Diameter (in): | 2.981 in |
| Housing Backside Inner Diameter: | 5 | Maximum Speed (RPM): | 650 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461327302 | Weight: | 11.00 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

