Sealmaster Mounted Cast Iron four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - MSF-24 HI
Part #:706076
Catalog #:MSF-24 HI
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger
- Increased internal clearance
- Krytox® high temperature grease
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 2.047 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.934 in | Bolt Spacing (in): | 4.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | High Temperature |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | 3-18 HI | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Medium Duty | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 400 °F | Maximum Speed (RPM): | 1650 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Lubricant: | PTFE thickened Grease |
| Housing Backside Inner Diameter: | 3.88 | Dynamic Load Rating (lb): | 7,901 lb |
| Inner Ring Outside Diameter (in): | 2.307 in | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Increased | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Size Code: | 2-111 |
| Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461267028 | Weight: | 6.00 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.19 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

