Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - PVR-1501
Part #:709009
Catalog #:PVR-1501
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.38 in | Overall Width (in): | 5.38 in |
| Bolt Size (in): | 9/16 in | Overall Height (in): | 2.047 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.934 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | High Temperature | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Dynamic Load Rating (lb): | 7,901 lb | Inner Ring Outside Diameter (in): | 2.307 in |
| Housing Backside Inner Diameter: | 3.88 | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 5,139 lb | Housing Material: | Cast Iron |
| Size Code: | 2-111 | Bearing Insert Finish: | Black Oxide |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium; EP; NLGI#2 |
| Misalignment Capability: | ±3.0° Misalignment - Static Only | Max Operating Temperature (F): | 400 °F |
| Insert: | SK-2342 | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 3800 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461304297 | Weight: | 5.82 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.19 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

