Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - SF-12 HT
Part #:724095
Catalog #:SF-12 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.38 in |
| Overall Length (in): | 3.38 in | Overall Height (in): | 1.281 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | High Temperature |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 3200 rpm |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Increased | Inner Ring Outside Diameter (in): | 1.192 in |
| Insert: | 2-012 HT | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Cage Type: | Land Riding Retainer | Size Code: | 2-012 |
| Grease Fitting Thread Size: | 1/4-28 | Static Load Rating (lb): | 1,444 lb |
| Lubricant: | Lithium Complex Grease With Synthetic Oil | Vibration Frequency Roller Spin: | 0.0381 cps |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Dynamic Load Rating (lb): | 2,611 lb |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 400 °F |
| Housing Backside Inner Diameter: | 2 |
General Specifications
| UPC: | 662461314814 | Weight: | 1.50 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

