Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - SF-23 HT
Part #:724099
Catalog #:SF-23 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 4.63 in | Overall Height (in): | 1.75 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.69 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | High Temperature |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 3,493 lb |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0386 cps |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 5,782 lb |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.86 in | Maximum Speed (RPM): | 2200 rpm |
| Insert: | 2-17 HT | End Cap Available: | No |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Backside Inner Diameter: | 3.31 | Max Operating Temperature (F): | 400 °F |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 2-17 | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Increased |
General Specifications
| UPC: | 662461314913 | Weight: | 4.10 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

