Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - SF-24 HT
Part #:724100
Catalog #:SF-24 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.13 in |
| Overall Height (in): | 2.016 in | Overall Length (in): | 5.13 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Insert: | 2-18 HT | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 400 °F | Bearing Type: | Standard Duty |
| Radial Clearance: | Increased | Maximum Speed (RPM): | 1800 rpm |
| Static Load Rating (lb): | 4,467 lb | Grease Fitting Thread Size: | 1/4-28 |
| Housing Backside Inner Diameter: | 3.5 | Size Code: | 2-19 |
| Lubricant: | Lithium Complex Grease With Synthetic Oil | Dynamic Load Rating (lb): | 7,340 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.07 in |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461314937 | Weight: | 5.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

