Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-131
Part #:767324
Catalog #:VF4E-131
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Overall Height (in): | 2.31 in | Overall Length (in): | 5.63 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.72 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 2000 rpm | Static Load Rating (lb): | 5,220 lb |
| Insert: | VE-131 | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 7,920 lb | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 2.475 in | Size Code: | 210 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Eccentric |
| Bearing Type: | Intermediate Duty | Housing Material: | Cast Iron |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | C3 Standard |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289313389 | Weight: | 6.12 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

