Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-132
Part #:767328
Catalog #:VF4E-132
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.438 in | Overall Length (in): | 6.38 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.91 in |
| Length Through Bore (in): | 1.98 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 430-460 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3 in | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 1750 rpm | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Housing Material: | Cast Iron | Shaft Locking Type: | Eccentric |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Size Code: | 211 |
| Dynamic Load Rating (lb): | 9,800 lb | Insert: | VE-132 |
| Radial Clearance: | C3 STANDARD | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 6,570 lb | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0437 cps | Inner Ring Outside Diameter (in): | 2.749 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Intermediate Duty |
General Specifications
| UPC: | 662289313426 | Weight: | 10.09 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

