Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-132S
Part #:767331
Catalog #:VF4E-132S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Overall Length (in): | 5.625 in | Overall Height (in): | 2.31 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.72 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Base: | Semi-Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.75 in | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Intermediate Duty | Insert: | VE-132S |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Eccentric | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | No | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 7,889 lb |
| Static Load Rating (lb): | 5,216 lb | Cage Type: | Ball Riding Retainer |
| Size Code: | 2-115 | Maximum Speed (RPM): | 2000 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.475 in |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289313594 | Weight: | 6.15 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

