Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-120S
Part #:767791
Catalog #:VF4E-120S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Overall Height (in): | 1.83 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.41 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 165 in/lbs | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.75 in | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Eccentric |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0385 cps |
| Inner Ring Outside Diameter (in): | 1.587 in | Max Operating Temperature (F): | 225 °F |
| Size Code: | 206 | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Radial Clearance: | C3 STANDARD |
| Static Load Rating (lb): | 2,530 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Type: | Intermediate Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3000 rpm | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 4,390 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289531783 | Weight: | 2.78 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

