Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF4E-127
Part #:767873
Catalog #:VF4E-127
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 2.188 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.72 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.5 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 2000 rpm |
| Bearing Type: | Intermediate Duty | Vibration Frequency Fundamental Train: | 0.0065 cps |
| End Cap Available: | No | Insert: | VE-127 |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0377 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 2.281 in |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Max Operating Temperature (C): | 107 °C | Radial Clearance: | C3 Standard |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 4,590 lb |
| Size Code: | 209 | Shaft Locking Type: | Eccentric |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 7,370 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289313105 | Weight: | 5.55 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

