Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF4S-120
Part #:767563
Catalog #:VF4S-120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.719 in | Overall Length (in): | 4.63 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 5,810 lb | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Size Code: | 207 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.847 in | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Intermediate Duty |
| Static Load Rating (lb): | 3,440 lb | Housing Coating: | Powder Coated |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Roller Spin: | 0.0383 cps | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Maximum Speed (RPM): | 4800 rpm |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289313792 | Weight: | 3.52 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

